S-0-0267 Password

The parameter can be used to enable or disable write protection for password-protected IDNs. (The interface) EtherCAT supports passwords to protect selected parameters.

Attributes

Name

Value

Datatype

text

Data length in bit

272

Decimal point

0

Min value

-

Default

AX5000

Max value

-

Unit

-

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

The password write protection is disabled if

The password write protection is disabled if

Password levels 1 and 2 exist for AX5000.
Please contact Beckhoff support regarding passwords for password write protection.

Note

Possible damage and failures caused by changes in password-level 2

Great care must be taken when making changes in IDNs protected in this way, because a zero offset of the measuring system, for example, could be overwritten irrevocably.

S-0-0267 Password 1:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.