S-0-0257 Multiplication factor 2 (external feedback)

The parameter returns the factor by which the external feedback signal in the drive is multiplied.

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No