S-0-0219 IDN-list of parameter set

The parameter contains a list of parameters for which parameter set switchover is possible. For the parameters S-0-xxxx and P-0-xxxx listed in this list, data sets 1 to 7 are also supported, i.e. the parameters S-y-xxxx and P-y-xxxx with y = 1 to 7.

Attributes

Name

Value

Datatype

idn

Data length in bit

11136, from Rev. 210: 12064

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210

S-0-0219 IDN-list of parameter set 1:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.

S-0-0219 IDN-list of parameter set 2:

For further information please look into the involved IDN:

S-0-0216