S-0-0207 Drive off delay time

The parameter contains the delay “Drive off delay time”.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

0

Min value

0

Default

150

Max value

10000

Unit

ms

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

After "drive off" (bit 15 of the master control word) is reset and nmin is reached, the drive off delay time is started and the locking of the brake is initiated. The torque / force remains activated in the drive until this drive off delay time is elapsed. The motor brake management uses this time to close the motor brake before the torque/force is switched off.

S-0-0207 Drive off delay time 1:

For further information please look into the involved IDN:

S-0-0011, S-0-0134, S-0-0124, S-0-0273