S-0-0189 Following distance

The parameter contains the position lag, i.e. the current difference between the position command value (S-0-0047) and the position feedback value. Depending on the current operating mode, the position feedback value 1 (S-0-0051) or 2 (S-0-0053) is used.

Attributes

Name

Value

Datatype

dec

Data length in bit

32

Decimal point

0

Min value

-

Default

0.0

Max value

-

Unit

inc

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No

Position lag = position command value - position feedback value

S-0-0189 Following distance 1:

For further information please look into the involved IDN:

S-0-0051, S-0-0053, S-0-0047, S-0-0076, S-0-0079,