S-0-0187 IDN-list of configurable data in the AT

The parameter contains a list of parameters whose data can be output cyclically by the drive as actual values.

Attributes

Name

Value

Datatype

idn

Data length in bit

11136, from Rev. 210: 12064

Decimal point

0

Min value

-

Default

0.0

Max value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

changed from Rev. 210

The AX5000 allows the telegram type "application telegram" in S-0-0015 and therefore supports this list.

S-0-0187 IDN-list of configurable data in the AT 1:

Nested structure

Note the nesting depth and the structure information at the start of the descriptions.

S-0-0187 IDN-list of configurable data in the AT 2:

For further information please look into the involved IDN:

S-0-0015