S-0-0186 Length of the configurable data record in the MDT

The parameter contains the maximum length of the user data in the MDT (master data telegram) in bytes.

Attributes

Name

Value

Datatype

udec

Data length in bit

2

Decimal point

0

Min value

-

Default

0

Max value

-

Unit

Byte

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

The AX5000 allows the telegram type "application telegram" in S-0-0015 and therefore supports this list.

S-0-0186 Length of the configurable data record in the MDT 1:

For further information please look into the involved IDN:

S-0-0015