S-0-0185 Length of the configurable data record in the AT

The parameter specifies the maximum length of the user data in the drive telegram (AT) in bytes.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

0

Min value

-

Default

0

Max value

-

Default value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

Since the AX5000 allows the application telegram in S-0-0015, it supports this parameter.

S-0-0185 Length of the configurable data record in the AT 1:

For further information please look into the involved IDN:

S-0-0015