S-0-0169 Probe control parameter

The parameter specifies which edges are activated by the command S-0-0170.

Attributes

Name

Value

Datatype

binary

Data length in bit

16

Decimal point

0

Min value

-

Default

0.0

Max value

-

Unit

-

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

Bit pattern:

Bit

Meaning

0

Probe 1 positive edge
Probe 1, positive edge

0 = positive edge is not active
1 = positive edge is active

1

Probe 1 negative edge
Probe 1 negative edge

0 = negative edge is not active
1 = negative edge is active

2-4

Reserved

5

Mode probe 1
Mode probe 1

0 = individual measurement
1 = continuous measurement

6-7

Reserved

8

Auto activation
Auto activation

0 = activation with S-0-0170
1 = auto-activation of SafeOp after Op

9 - 15

Reserved

S-0-0169 Probe control parameter 1:

For further information please look into the involved IDN:

S-0-0170

S-0-0169 Probe control parameter 2:

Additional functional description

AX5000 / Probe Unit