S-0-0130 Probe value 1 positive edge

The parameter contains the value which is stored in the probe unit in the event of a positive edge at its signal input.

Attributes

Name

Value

Datatype

dec

Data length in bit

32

Decimal point

0

Min value

-

Default

0.0

Max value

-

Unit

-

Changeable in EtherCAT state

No

Cyclic transfer

AT

Device parameter

No

Related to interface revision

No

As "source" for this value, the actual position value of feedback system 1 (S-0-0051) can be selected, for example. In this case, the actual position of feedback 1 at the time of the positive edge of the configured signal is stored here.

S-0-0130 Probe value 1 positive edge 1:

For further information please look into the involved IDN:

S-0-0051, S-0-0053, S-0-0076, S-0-0079, P-0-0250

S-0-0130 Probe value 1 positive edge 2:

Additional functional description

AX5000 / Probe unit