S-0-0119 Current loop proportional gain 2

The parameter contains the value for the proportional gain of the PI current controller for the field-generating current (I_d).

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min value

0.0

Default

0.0

Max value

1000.0

Unit

V/A

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

As long as this parameter is 0, the current controller for the field-generating current uses the same proportional gain as the controller for the torque-/force-generating current (S-0-0106).

S-0-0119 Current loop proportional gain 2 1:

For further information please look into the involved IDN:

S-0-0106