AX5101 Amplifier rated current

AX5101 attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

3

Min value

-

Default

1.500

Max value

-

Unit

A

Changeable in EtherCAT state

No

Cyclic transfer

No

Device parameter

Yes

Related to interface revision

No