S-x-0111 Motor continuous stall current

The motor continuous stall current I_0 is the current at which the motor produces the continuous standstill torque / force M_0 / F_0 according to the motor specification sheet.

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

3

Min value

-

Default

0.000

Max value

-

Unit

A

Changeable in EtherCAT state

PreOp

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

S-x-0111 Motor continuous stall current 1:

Included in the “Parameter Set Switching” function group!

This IDN exists as S-0-0111 - S-7-0111. Ex factory, all values are identical.