S-0-0106 Current loop proportional gain 1

The parameter contains the value for the proportional gain of the PI current controller for the torque-generating or force-generating current (Iq).

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min value

0.0

Default

140.0

Max value

1000.0

Unit

V/A

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No