S-0-0104 Position loop Kv-factor

The parameter contains the value for the proportional gain of the position controller (Kv factor).

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

2

Min value

0.00

Default

1.00

Max value

100.00

Unit

1000/min

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No