S-0-0101 Velocity loop integral action time

The parameter contains the integral action time for the PI velocity controller.

Attributes

Name

Value

Datatype

udec

Data length in bit

16

Decimal point

1

Min value

0.0

Default

5.0

Max value

6000.0

Unit

ms

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

No

If S-0-0101 = 0, the integral portion of the PI velocity controller is switched off.

S-0-0101 Velocity loop integral action time 1:

For further information please look into the involved IDN:

S-0-0100