S-0-0100 Velocity loop proportional gain

Proportional gain value of the velocity control loop. The value depends on the application. Important are motor inertia, load inertia and coupling. The scaling can be changed by setting a feature flag (P-0-0010 Bit 15) between A/(rad/s) (compatible) and Nm/(rad/s)|N/(m/s) (flag set).

Attributes

Name

Value

Datatype

udec

Data length in bit

32

Decimal point

3

Min value

0.000

Default

0.100

Max value

4294967.295

Unit

Nm/(rad/s) | N/(m/s)

Changeable in EtherCAT state

PreOp, SafeOp, Op

Cyclic transfer

No

Device parameter

No

Related to interface revision

Yes

Revision

Max value

002

10000

003

10000

004

10000

005

10000

006

30000

007

30000

008

30000

009

30000

010

1000000

011

1000000

012

1000000

200

1000000

201

1000000

202

1000000

203

1000000

210

4294967.295

S-0-0100 Velocity loop proportional gain 1:

For further information please look into the involved IDN:

S-0-0101