Overtemperature

WARNING
Do not touch hot surfaces

The housing surface may reach a temperature of over 200 °C. Do not touch the housing surface during operation and allow it to cool down after operation. For additional protection we recommend a touch guard. Always make sure that the brake resistor is adequately ventilated.

Failure to comply may result in severe skin burns and/or destruction of the braking resistor or adjacent components.

Overtemperature 1:

Position

Explanation

x

Continuous power in % of the type power

y

Overtemperature in K

1

Normal operating range

2

Permitted operating range

3

Inadmissible operating range

4

At resistor element

5

At the housing surface

An application may require a higher continuous power than the specified type power. You can implement this state if a higher temperature of the brake resistor is permissible.