Performance data of the external fan
The table below shows the electrical and mechanical specifications of the external fan:
Technical data | AM8x5x | AM8x6x | AM8x7x |
---|---|---|---|
Supply voltage ULA [VDC] | 24 | ||
Electrical power PLA [W] | 4.6 | 9.8 | 31.2 |
Current I [A] | 0.19 | 0.41 | 1.3 |
Weight [kg] | 1,10 | 2,15 | 3,40 |
Protection class | IP20 |
Assignment plan of the power connector
The following table shows the assignment of the power connector of the external fan:
Socket configuration | Contact in the connector | Assignment on the cable |
---|---|---|
1 | PE: Green/yellow | |
2 | +24 VDC: Brown | |
3 | Not used | |
4 | GND: Blue | |
5 | Not used |
Documentation on the control cable ZK4054-6400-0xxx The data sheet of the control cable can be found under: www.beckhoff.com → Download → Data sheets → Cables and wires |