S

ASCII - Command

S

 

 

Syntax Transmit

S

 

Syntax Receive

S

Available in

 

Type

Command

MMI

Yes

ASCII Format

-

CANBus Object Number

35EA (hex)

DIM

-

PROFIBUS PNU

1834 (dec) IND = 0000xxxx (bin)

Range

-

DPR

234 (dec)

Default

-

 

Opmode

All

Data Type Bus/DPR

-

Drive State

-

Weightning

 

Start Firmware

1.20

 

Configuration

No

Revision

1.3

Function Group

Oscilloscope

EEPROM

-

Short Description

Stop Motor and Disable Drive

Description

The S command stops the drive (using the braking ramp DECSTOP). As soon as the velocity/velocity falls below the standstill threshold (VEL0) the output stage is disabled.
The S command corresponds to the command K (or DIS) if the STOPMODE option is set to 1.