REFLS

ASCII - Command

REFLS

 

 

Syntax Transmit

REFLS [Data]

 

Syntax Receive

REFLS <Data>

Available in

 

Type

Variable rw

MMI

No

ASCII Format

Integer32

CANBus Object Number

365D (hex)

DIM

-

PROFIBUS PNU

1949 (dec) IND = 0000xxxx (bin)

Range

0, 1, 2, 3

DPR

349 (dec)

Default

0

 

Opmode

8

Data Type Bus/DPR

Integer32

Drive State

 

Weightning

 

Start Firmware

3.43

 

Configuration

No

Revision

1.3

Function Group

Position Controller

EEPROM

Yes

Short Description

Behavior of the Hardware Limit switches at Homing Move

Description

REFLS defines the behavior of the hardware limit switch processing at homing move.

Can be used for homing mode 1 and 3