RDPKP

ASCII - Command

RDPKP

 

 

Syntax Transmit

RDPKP [Data]

 

Syntax Receive

RDPKP <Data>

Available in

 

Type

Variable rw

MMI

No

ASCII Format

Integer16

CANBus Object Number

36BC (hex)

DIM

-

PROFIBUS PNU

2044 (dec) IND = 0000xxxx (bin)

Range

-

DPR

444 (dec)

Default

0

 

Opmode

All

Data Type Bus/DPR

Integer16

Drive State

-

Weightning

 

Start Firmware

4.96

 

Configuration

No

Revision

1.9

Function Group

Rack Drive Panel

EEPROM

Yes

Short Description

Proportional Gain of Rach Drive Panel

Description

Proportional Gain of equalization circuit. Normall set at 300 in the master drive. Set to 0 in the slave drive. See also RDP