POPV

ASCII - Command

POPV

 

For Manufacturer Use only

Syntax Transmit

POPV [Data]

 

Syntax Receive

POPV <Data>

Available in

 

Type

Variable rw

MMI

No

ASCII Format

Float

CANBus Object Number

No

DIM

A

PROFIBUS PNU

No

Range

-VLIM .. VLIM

DPR

No

Default

0

 

Opmode

-

Data Type Bus/DPR

Integer32

Drive State

-

Weightning

1000

Start Firmware

4.32

 

Configuration

No

Revision

1.9

Function Group

Current Controller

EEPROM

No

Short Description

Max. Speed Level for POP Command

Description

POPV limits the maximum velocity during a POP current step - if velocity reaches the POPV limit, the POP command will be canceled. POPV is used by the Current Loop Tuning Wizard and other test programs; it is not normally used in applications.

See also: POP, POPI, POPI2