M_ENABLE

ASCII - Command

M_ENABLE

 

For Manufacturer Use only

Syntax Transmit

M_ENABLE

 

Syntax Receive

M_ENABLE <Data>

Available in

 

Type

Variable rw

MMI

No

ASCII Format

String

CANBus Object Number

No

DIM

-

PROFIBUS PNU

No

Range

-

DPR

No

Default

-

 

Opmode

All

Data Type Bus/DPR

-

Drive State

-

Weightning

 

Start Firmware

1.20

 

Configuration

No

Revision

1.3

Function Group

Basic Setup

EEPROM

-

Short Description

Display the “Enable” Macro Program

Description

The source code of the macro function “Enable” is displayed on the screen. It is only run once when the amplifier is enabled. The setting PROMPT=2 makes the display appear page-by-page. Pressing a key steps, the display on to show the next side, <ESC> cancels the output to the screen.