MSERIALNO

ASCII - Command

MSERIALNO

 

 

Syntax Transmit

MSERIALNO [Data]

 

Syntax Receive

MSERIALNO <Data>

Available in

 

Type

Variable rw

MMI

No

ASCII Format

Integer32

CANBus Object Number

36A3 (hex)

DIM

-

PROFIBUS PNU

2019 (dec) IND = 0000xxxx (bin)

Range

Long Int

DPR

419 (dec)

Default

0

 

Opmode

All

Data Type Bus/DPR

Integer32

Drive State

-

Weightning

 

Start Firmware

4.93

 

Configuration

No

Revision

1.6

Function Group

Motor

EEPROM

No

Short Description

Serial no of the motor for encoder feedback

Description

MSERIALNO give the possibility to add a serial number of the motor. It is stored in the encoder with parameter channel (EnDAT or Hiperface) of the motor by typing in HSAVE. MSERIALNO gives the serial number of the connected motor with encoder feedback.

This command can only be used, if a motor with encoder is connected.