MBPSET

ASCII - Command

MBPSET

 

Not supported with Standard Drive

Syntax Transmit

MBPSET [Data]

 

Syntax Receive

MBPSET <Data>

Available in

 

Type

Variable rw

MMI

No

ASCII Format

Integer8

CANBus Object Number

368E (hex)

DIM

-

PROFIBUS PNU

1998 (dec) IND = 0000xxxx (bin)

Range

0,1

DPR

398 (dec)

Default

1

 

Opmode

All

Data Type Bus/DPR

Integer8

Drive State

-

Weightning

 

Start Firmware

4.04

 

Configuration

No

Revision

1.5

Function Group

Modbus

EEPROM

Yes

Short Description

Address selection of Modbus+

Description

This parameter defines the direction of the address selection of the Modbus+ board in the initialization phase.