MAXSDO

ASCII - Command

MAXSDO

 

 

Syntax Transmit

MAXSDO

 

Syntax Receive

MAXSDO <Data>

Available in

 

Type

Variable ro

MMI

No

ASCII Format

Integer32

CANBus Object Number

3500 (hex)

DIM

-

PROFIBUS PNU

1600 (dec) IND = 0000xxxx (bin)

Range

int

DPR

0 (dec)

Default

-

 

Opmode

All

Data Type Bus/DPR

Integer32

Drive State

-

Weightning

 

Start Firmware

2.46

 

Configuration

No

Revision

1.3

Function Group

Communication

EEPROM

-

Short Description

Number of Objects of the Parameter Channel

Description

The command MAXSDO gives the number of objects of the parameter channel.