GP

ASCII - Command

GP

 

 

Syntax Transmit

GP [Data]

 

Syntax Receive

GP <Data>

Available in

 

Type

Variable rw

MMI

Yes

ASCII Format

Float

CANBus Object Number

3542 (hex)

DIM

-

PROFIBUS PNU

1666 (dec) IND = 0000xxxx (bin)

Range

0.001 .. 25.0

DPR

66 (dec)

Default

0.15

 

Opmode

4, 5, 8

Data Type Bus/DPR

Integer32

Drive State

-

Weightning

1000

Start Firmware

1.20

 

Configuration

No

Revision

1.8

Function Group

Position Controller

EEPROM

Yes

Short Description

Position Control Loop: Proportional Gain

Description

This variable is used both in the P position control loop (EXTPOS=1, 3, 4), and in the PI position control loop (EXTPOS=0, 2). If GP is set too low, the lag or settling time is too long and the drive is too soft. If GP is set too high, the drive oscillates.