GEARI

ASCII - Command

GEARI

 

 

Syntax Transmit

GEARI [Data]

 

Syntax Receive

GEARI <Data>

Available in

 

Type

Variable rw

MMI

Yes

ASCII Format

Integer16

CANBus Object Number

353E (hex)

DIM

-

PROFIBUS PNU

1662 (dec) IND = 0000xxxx (bin)

Range

1 .. 32767

DPR

62 (dec)

Default

8192

 

Opmode

4

Data Type Bus/DPR

Integer16

Drive State

-

Weightning

 

Start Firmware

1.20

 

Configuration

No

Revision

1.3

Function Group

Gearing

EEPROM

Yes

Short Description

Input Factor for Electronic Gearing

Description

In master/slave applications (OPMODE=4) this parameter can be used to set the master/slave translation ratio.

The relationship is as follows:

The “distance to move” is always referred to the resolution that has been set for the position control loop (PRBASE) (65536 pulses / motor turn for PRBASE=16 or 1048576 pulses / motor turn for PRBASE=20).