FB2RES

ASCII - Command

FB2RES

 

 

Syntax Transmit

FB2RES [Data]

 

Syntax Receive

FB2RES <Data>

Available in

 

Type

Variable rw

MMI

No

ASCII Format

Integer32

CANBus Object Number

3688 (hex)

DIM

-

PROFIBUS PNU

1992 (dec) IND = 0000xxxx (bin)

Range

Long Int

DPR

392 (dec)

Default

0

 

Opmode

All

Data Type Bus/DPR

Integer32

Drive State

-

Weightning

 

Start Firmware

3.58

 

Configuration

No

Revision

1.6

Function Group

Position Controller

EEPROM

Yes

Short Description

Number of Counts of an ext. Encoder per Motorturn

Description

This parameter defines the number of counts of an external encoder per motor turn. The drive calculates automatically EXTMUL and other parameters if necessary.

The actual position of the external encoder is now scaled to the actual sercos scaling for positions (see also Sercos Manual IDN117).