BQFR

ASCII - Command

BQFR

 

 

Syntax Transmit

BQFR [Data]

 

Syntax Receive

BQFR <Data>

Available in

 

Type

Variable rw

MMI

No

ASCII Format

Float

CANBus Object Number

3665 (hex)

DIM

-

PROFIBUS PNU

1957 (dec) IND = 0000xxxx (bin)

Range

0.1 .. 10

DPR

357 (dec)

Default

2.5

 

Opmode

All

Data Type Bus/DPR

Integer32

Drive State

-

Weightning

1000

Start Firmware

4.00

 

Configuration

No

Revision

1.4

Function Group

Velocity Controller

EEPROM

Yes

Short Description

Frequency Ratio of the Bi-quad Filter

Description

The BQFR defines the frequency ratio of the Bi-quad filter, which is the ratio between the resonance frequency OmegaR and the anti-resonance frequency OmegaAR. That is: .

How to make the bode plot and to set Bi-quad filter please reference the application note “Suppression of Torsional Oscillations”.