AN2TRIG

ASCII - Command

AN2TRIG

 

 

Syntax Transmit

AN2TRIG [Data]

 

Syntax Receive

AN2TRIG <Data>

Available in

 

Type

Variable rw

MMI

No

ASCII Format

Integer32

CANBus Object Number

36A2 (hex)

DIM

-

PROFIBUS PNU

2018 (dec) IND = 0000xxxx (bin)

Range

Long Int

DPR

418 (dec)

Default

100

 

Opmode

All

Data Type Bus/DPR

Integer32

Drive State

-

Weightning

 

Start Firmware

4.93

 

Configuration

No

Revision

1.7

Function Group

Analog I/O

EEPROM

Yes

Short Description

Scaling of the analog output 2

Description

Gives the possibility to scale the analog output. The scaling is done in %.

Example:

ANOUT2 = 1 Actual velocity
AN2TRIG = 100 10V at the output at actual velocity=VLIM
AN2TRIG = 50 5V at the output at actual velocity=VLIM
AN2TRIG = 200 10V at the output at actual velocity=VLIM/2

If ANOUT2=8 is selected (constant voltage), AN2TRIG gives the voltage in mV.