ACTRS232

ASCII - Command

ACTRS232

 

 

Syntax Transmit

ACTRS232 [Data]

 

Syntax Receive

ACTRS232 <Data>

Available in

 

Type

Variable rw

MMI

Yes

ASCII Format

Integer8

CANBus Object Number

3655 (hex)

DIM

-

PROFIBUS PNU

1941 (dec) IND = 0000xxxx (bin)

Range

0, 1, 2

DPR

341 (dec)

Default

0

 

Opmode

All

Data Type Bus/DPR

Integer8

Drive State

-

Weightning

 

Start Firmware

2.40

 

Configuration

No

Revision

1.3

Function Group

Communication

EEPROM

No

Short Description

Activate RS232 Watchdog

Description

The ACTRS232 command activates or deactivates the monitoring of the serial interface (RS232-watchdog).

After switching on the amplifier, the RS232-watchdog is always deactivated (ACTRS232=0). When a service function is initiated via the serial interface, the PC program (or external controls) should ensure that the monitoring of the serial interface is switched on. In this way, you can be sure that if communication is interrupted or the PC crashes, the service function will be automatically terminated.