AM807x
Electrical data | AM80xx | |||||
---|---|---|---|---|---|---|
71K | 71N | 71R | 72L | 72P | 72T | |
| 31.80 | 31.80 | 29 | 54.60 | 54.60 | 50 |
| 9.60 | 17.80 | 28.20 | 11.10 | 20.60 | 39 |
| 5000 | |||||
| 480 | |||||
| 25.90 | 49 | 81.80 | 36.30 | 66.10 | 120 |
| 80 | 79.90 | 78 | 172.50 | 172.40 | 169 |
| 3.31 | 1.78 | 1.02 | 4.91 | 2.65 | 1.33 |
| 231 | 122 | 70 | 328 | 180 | 92 |
| 1.60 | 0.45 | 0.16 | 1.22 | 0.39 | 0.12 |
| 23.40 | 6.50 | 2.20 | 21.40 | 6.45 | 1.85 |
Power supply UN= 115 V | ||||||
| 350 | 700 | 1400 | 200 | 400 | 1000 |
| 30.60 | 29.20 | 28.10 | 54.50 | 53.50 | 41 |
| 1.12 | 2.14 | 4.12 | 1.14 | 2.24 | 4.29 |
Power supply UN= 230 V | ||||||
| 800 | 1500 | 3000 | 500 | 1000 | 2000 |
| 29 | 26.40 | 22.10 | 53.10 | 48.90 | 28 |
| 2.43 | 4.15 | 6.94 | 2.78 | 5.12 | 5.86 |
Power supply UN= 400 V | ||||||
| 1500 | 3000 | 4000 | 1000 | 2000 | 3000 |
| 26.50 | 19.50 | 18 | 48.90 | 38.20 | 13 |
| 4.16 | 6.13 | 7.54 | 5.12 | 8 | 4.08 |
| 7.90 | 11.60 | 17.60 | 10.30 | 15.30 | 10.70 |
Power supply UN= 480 V | ||||||
| 1700 | 3300 | 4500 | 1100 | 2200 | 3300 |
| 25.70 | 18.20 | 13.40 | 47.60 | 35.90 | 8 |
| 4.58 | 6.29 | 6.31 | 5.48 | 8.27 | 2.76 |
Connection technology | M40-speedtec | |||||
Reference flange steel 375 mm x 601 mm x 10 mm |
Electrical data | AM80xx | |||||
---|---|---|---|---|---|---|
73N | 73Q | 73T | 74N | 74R | 74T | |
| 72.6 | 72.6 | 70 | 92 | 92 | 92 |
| 14.70 | 27.90 | 45.60 | 17.40 | 34.90 | 49.80 |
| 5000 | |||||
| 480 | |||||
| 51.30 | 97.40 | 180 | 66.70 | 129 | 180 |
| 275 | 275.30 | 268 | 355 | 356 | 355 |
| 4.93 | 2.60 | 1.53 | 5.10 | 2.60 | 1.85 |
| 347 | 183 | 104 | 343 | 177 | 127 |
| 0.85 | 0.25 | 0.07 | 0.65 | 0.17 | 0.08 |
| 14.60 | 4.07 | 1.11 | 10.80 | 2.90 | 1.48 |
Power supply UN= 115 V | ||||||
| 200 | 500 | 1000 | 250 | 500 | 750 |
| 70.50 | 66.50 | 48 | 85 | 82.50 | 75 |
| 1.48 | 3.48 | 5.03 | 2.30 | 4.32 | 5.89 |
Power supply UN= 230 V | ||||||
| 500 | 1000 | 2000 | 500 | 1000 | 1500 |
| 66.70 | 58.50 | 27.40 | 82 | 67 | 47.80 |
| 3.49 | 6.13 | 5.74 | 4.30 | 7.01 | 7.51 |
Power supply UN= 400 V | ||||||
| 1000 | 2000 | 3000 | 1000 | 2000 | 2500 |
| 58.50 | 38.80 | 10.80 | 67 | 34 | 19.10 |
| 6.13 | 8.13 | 3.39 | 7.02 | 7.12 | 5 |
| 12 | 15.80 | 11.30 | 13 | 14.70 | 12.10 |
Power supply UN= 480 V | ||||||
| 1100 | 2200 | 3300 | 1200 | 2300 | 2800 |
| 57 | 35.40 | 6.20 | 61 | 24 | 9.80 |
| 6.57 | 8.16 | 2.14 | 7.65 | 5.78 | 2.90 |
Connection technology | M40-speedtec | terminal box | ||||
Reference flange steel 375 mm x 601 mm x 10 mm |
Mechanical data | AM8071 | AM8072 | AM8073 | AM8074 |
---|---|---|---|---|
| 49.60 | 92.20 | 135 | 180 |
| 68.30 | 110.90 | 154 | 238 |
| 10 | |||
| 0.14 | 0.22 | 0.30 | 0.38 |
| 70 | 80 | 90 | 100 |
| 23.80 | 33.20 | 44.80 | 55 |
| 29.30 | 38.70 | 50.30 | 62.7 |
Flange | IEC standard/DIN 42955 | |||
| j6 | |||
| N | |||
Protection rating | ||||
| IP65 | |||
| IP54 | |||
| IP65 | |||
Paint finishes | ||||
| acrylic powder-coated | |||
| Anthracite gray; RAL 7016 |
Optional holding brake [+] | AM807x |
---|---|
| 70 |
| 24; +6 % to -10 % |
| 40 |
| 1.21 |
| 200 |
| 50 |