AM804x & AM854x

Electrical data

AM80xx and AM85xx

41D

41E

41H

42E

42F

  • Standstill torque M0 [Nm]

2.37

2.45

2.40

4.10

4.10

  • Standstill current Iorms [A]

1.65

3

5.25

2.15

4.10

  • Maximum mechanical speed Nmax [min-1]

9000

  • Maximum nominal mains voltage UN [VAC]

480

  • Peak current I0max [A]

8.30

13.60

23.30

11.80

22.70

  • Peak torque M0max [Nm]

9.67

9.14

9.14

18.94

18.90

  • Torque constant KTrms [Nm/A]

1.43

0.81

0.45

1.90

1

  • Voltage constant KErms [mVmin]

101.0

56.00

33

128

68

  • Winding resistance Ph-Ph R20 [Ω]

22.50

6.10

2.21

14.20

3.70

  • Winding inductance Ph-Ph (measured at 1 kHz) L [mH]

83.10

25.00

8.50

64.90

17.40

Power supply UN= 115 V

  • Nominal speed Nn [min-1]

600

1300

2600

500

1200

  • Nominal torque Mn [Nm]

2.35

2.43

2.34

4.05

3.97

  • Nominal output Pn [kW]

0.15

0.33

0.64

0.21

0.50

Power supply UN= 230 V

  • Nominal speed Nn [min-1]

1500

3000

6000

1200

2800

  • Nominal torque Mn [Nm]

2.33

2.39

2.27

3.97

3.90

  • Nominal output Pn [kW]

0.37

0.75

1.43

0.50

1.14

Power supply UN= 400 V

  • Nominal speed Nn [min-1]

3000

6000

8000

2500

5000

  • Nominal torque Mn [Nm]

2.30

2.31

2.10

3.90

3.70

  • Nominal output Pn [kW]

0.72

1.45

1.76

1.02

1.94

  • Nominal current In [A]

1.60

2.90

4.60

2.05

3.80

Power supply UN= 480 V

  • Nominal speed Nn [min-1]

3400

6800

8000

2800

5700

  • Nominal torque Mn [Nm]

2.29

2.27

2.10

3.87

3.64

  • Nominal output Pn [kW]

0.82

1.62

1.76

1.13

2.17

Connection technology

M23-Speedtec

Reference flange aluminum 230 mm x 130 mm x 10 mm

Electrical data

AM80xx and AM85xx

J42

43E

43H

43K

44F

J44

  • Standstill torque M0 [Nm]

4.10

5.65

5.65

5.60

7.10

7.10

  • Standstill current Iorms [A]

6.90

2.90

5.40

9.30

3.60

6.80

  • Maximum mechanical speed Nmax [min-1]

9000

  • Maximum nominal mains voltage UN [VAC]

480

  • Peak current I0max [A]

37.60

16.60

31

53.90

21.80

40

  • Peak torque M0max [Nm]

18.89

29.33

29.25

29.25

39.10

37.80

  • Torque constant KTrms [Nm/A]

0.59

1.94

1.04

0.60

1.97

1.04

  • Voltage constant KErms [mVmin]

41

131

73

42

137

70

  • Winding resistance Ph-Ph R20 [Ω]

1.40

8.90

2.40

0.83

7.2

1.5

  • Winding inductance Ph-Ph (measured at 1 kHz) L [mH]

6.30

42

11.70

3.90

22.4

8

Power supply UN= 115 V

  • Nominal speed Nn [min-1]

2200

500

1200

2200

500

1200

  • Nominal torque Mn [Nm]

3.90

5.58

5.50

5.27

7.00

6.8

  • Nominal output Pn [kW]

0.90

0.29

0.69

1.21

0.367

0.855

Power supply UN= 230 V

  • Nominal speed Nn [min-1]

5000

1200

2700

5000

1200

2700

  • Nominal torque Mn [Nm]

3.70

5.50

5.30

4.90

6.8

6.4

  • Nominal output Pn [kW]

1.94

0.70

1.50

2.57

0.855

1.81

Power supply UN= 400 V

  • Nominal speed Nn [min-1]

8000

2500

5000

8000

2500

5000

  • Nominal torque Mn [Nm]

3.10

5.30

4.90

4.10

6.50

6.00

  • Nominal output Pn [kW]

2.60

1.39

2.57

3.43

1.70

3.14

  • Nominal current In [A]

5.20

2.70

4.75

6.90

3.30

5.90

Power supply UN= 480 V

  • Nominal speed Nn [min-1]

8000

2800

5700

8000

2800

5700

  • Nominal torque Mn [Nm]

3.10

5.30

4.88

4.10

6.40

5.70

  • Nominal output Pn [kW]

2.60

1.55

2.91

3.43

1.88

3.40

Connection technology

M23-Speedtec

Reference flange aluminum 230 mm x 130 mm x 10 mm

Mechanical data

AM8041

AM8541

AM8042

AM8542

AM8043

AM8543

AM8044

  • Rotor moment of inertia J [kgcm2]

1.09

4.62

1.98

5.51

2.87

6.41

3.76

  • Rotor moment of inertia with brake J [kgcm2]

1.73

5.27

2.63

6.17

3.52

7.06

4.42

  • Number of poles

8

  • Static friction torque MR [Nm]

0.02

0.02

0.02

0.02

0.03

0.03

0.04

  • Thermal time constant tTH [min]

30

30

33

33

36

36

38

  • Weight [kg]

2.80

3.80

3.80

4.90

4.90

6

5.90

  • Weight with brake [kg]

3.60

4.50

4.70

5.70

5.80

6.90

6.80

Flange

IEC standard/DIN 42955

  • Fit

j6

  • Tolerance class

N

Protection rating

  • Standard housing version

IP65

  • Standard shaft feedthrough version

IP54

  • Shaft feedthrough with shaft sealing ring

IP65

Paint finishes

  • Properties

acrylic powder-coated

  • Color

Anthracite gray; RAL 7016

Optional holding brake [+]

AM804x

AM854x

  • Holding torque at 120 °C MBR [Nm]

9

9

  • Supply voltage UBR [VDC]

24; +6 % to -10 %

  • Electrical power PBR [W]

18

18

  • Current Ion [A]

0.54

0.54

  • Release delay time tBRH [ms]

40

40

  • Application delay time tBRL [ms]

20

20