AM802x

Electrical data

AM80xx

21B

21D

22D

22E

23E

23F

  • Standstill torque M0 [Nm]

0.50

0.50

0.80

0.80

1.20

1.20

  • Standstill current Iorms [A]

0.85

1.60

1.50

2.44

2.20

3.40

  • Maximum mechanical speed Nmax [min-1]

12000

  • Maximum nominal mains voltage UN [VAC]

480

  • Peak current I0max [A]

4.90

8.60

7.70

12.60

11.40

17.70

  • Peak torque M0max [Nm]

2.68

2.67

4.18

4.18

6.36

6.37

  • Torque constant KTrms [Nm/A]

0.59

0.31

0.53

0.33

0.55

0.35

  • Voltage constant KErms [mVmin]

42

23

41

25

43

25

  • Winding resistance Ph-Ph R20 [Ω]

39.40

12.80

13.20

5.10

8.50

3.60

  • Winding inductance Ph-Ph, measured at 1 kHz L [mH]

67

21.60

30.10

11.20

20.80

8.70

Power supply UN= 115 V

  • Nominal speed Nn [min-1]

1500

3500

2000

4000

2000

3500

  • Nominal torque Mn [Nm]

0.50

0.50

0.78

0.76

1.15

1.16

  • Nominal output Pn [kW]

0.08

0.18

0.16

0.32

0.24

0.43

Power supply UN= 230 V

  • Nominal speed Nn [min-1]

4000

8000

4500

8000

4500

8000

  • Nominal torque Mn [Nm]

0.50

0.50

0.75

0.70

1.10

1.00

  • Nominal output Pn [kW]

0.21

0.42

0.35

0.59

0.52

0.84

Power supply UN= 400 V

  • Nominal speed Nn [min-1]

8000

9000

8000

9000

8000

9000

  • Nominal torque Mn [Nm]

0.50

0.50

0.70

0.65

1

0.90

  • Nominal output Pn [kW]

0.42

0.47

0.59

0.61

0.84

0.85

  • Nominal current In [A]

0.85

1.60

1.30

1.95

1.85

2.85

Power supply UN= 480 V

  • Nominal speed Nn [min-1]

9000

  • Nominal torque Mn [Nm]

0.50

0.50

0.65

0.65

0.90

0.90

  • Nominal output Pn [kW]

0.47

0.47

0.61

0.61

0.85

0.85

Connection technology

iTec

Reference flange aluminum 230 mm x 130 mm x 10 mm

Mechanical data

AM80xx

21

22

23

  • Rotor moment of inertia J [kgcm2]

0.14

0.26

0.38

  • Rotor moment of inertia with brake J [kgcm2]

0.21

0.33

0.45

  • Number of poles

6

  • Static friction torque MR [Nm]

0.002

0.004

0.006

  • Thermal time constant tTH [min]

10

13

16

  • Weight [kg]

1

1.30

1.70

  • Weight with brake [kg]

1.16

1.66

1.96

Flange

IEC standard/DIN 42955

  • Fit

j6

  • Tolerance class

N

Protection rating

  • Standard housing version

IP65

  • Standard shaft feedthrough version

IP54

  • Shaft feedthrough with shaft sealing ring

IP65

Paint finishes

  • Properties

acrylic powder-coated

  • Color

Anthracite gray; RAL 7016

Optional holding brake [+]

AM802x

  • Holding torque at 120 °C MBR [Nm]

2

  • Supply voltage UBR [VDC]

24; +6 % to -10 %

  • Electrical power PBR [W]

10

  • Current Ion [A]

0.3

  • Release delay time tBRH [ms]

25

  • Application delay time tBRL [ms]

8