AM801x
Electrical data | AM80xx | |||
---|---|---|---|---|
11B | 12C | 13D | ||
| 0.20 | 0.38 | 0.52 | |
| 0.76 | 1.30 | 1.65 | |
| 10,000 | |||
| 250 | |||
| 2.30 | 4.55 | 5.90 | |
| 0.68 | 1.37 | 2.04 | |
| 0.26 | 0.29 | 0.32 | |
| 19 | 19.20 | 22.70 | |
| 34.50 | 15 | 11.50 | |
| 21 | 10.50 | 9 | |
Power supply UN= 115 V | ||||
| 3500 | 4000 | 3500 | |
| 0.19 | 0.35 | 0.49 | |
| 0.07 | 0.15 | 0.18 | |
Power supply UN= 230 V | ||||
| 8000 | |||
| 0.18 | 0.33 | 0.45 | |
| 0.15 | 0.28 | 0.38 | |
| 0.73 | 1.20 | 1.30 | |
Connection technology | iTec | |||
Reference flange aluminum 230 mm x 130 mm x 10 mm | ||||
Mechanical data | AM80xx | |||
11 | 12 | 13 | ||
| 0.03 | 0.05 | 0.07 | |
| 0.06 | 0.08 | 0.09 | |
| 6 | |||
| 0.0009 | 0.0018 | 0.0027 | |
| 9 | 9 | 10 | |
| 0.55 | 0.64 | 0.79 | |
| 0.74 | 0.86 | 0.98 | |
Flange | IEC standard/DIN 42955 | |||
| h7 | |||
| N | |||
Protection rating | ||||
| IP54 | |||
| IP54 | |||
Paint finishes | ||||
| acrylic powder-coated | |||
| Anthracite gray; RAL 7016 |
Optional holding brake [+] | AM801x |
---|---|
| 0.60 |
| 24; +6 % to -10 % |
| 10 |
| 0.30 |
| 14 |
| 8 |
Further Information