Type key
AM8 t u v-w x y z-a 00 0 | Explanation |
---|---|
AM8 | Product area
|
t | Motor series
|
u | Flange size
|
v | Overall length
|
w | Shaft version
|
x | Winding type
|
y | Feedback system
|
z | Holding brake
|
a | Versions
|
00 | Not defined |
0 | Connection
|
Further Information
AM8 t u v-w x y z-a 00 0 | Explanation |
---|---|
AM8 | Product area
|
t | Motor series
|
u | Flange size
|
v | Overall length
|
w | Shaft version
|
x | Winding type
|
y | Feedback system
|
z | Holding brake
|
a | Versions
|
00 | Not defined |
0 | Connection
|