NPS035 MA

Mechanical data

1-stage

2-stage

  • Ratio

3

4

9

12

15

16

20

28

30

40

  • Efficiency under full load ŋ [%]

97

95

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 65

≤ 61

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

8.4

8.8

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • C = 14 mm

---

---

0.6

0.59

0.6

0.43

0.42

0.37

0.52

0.36

  • D = 16 mm

---

---

0.75

0.74

0.74

0.58

0.57

0.5

0.67

0.51

  • E = 19 mm

2.5

1.7

0.84

0.83

0.83

0.66

0.65

0.6

0.75

0.6

  • G = 24 mm

3.3

2.4

1.9

1.9

1.9

1.7

1.7

1.6

1.8

1.6

  • H = 28 mm

3

2.2

1.6

1.6

1.6

1.4

1.4

1.3

1.5

1.3

  • I = 32 mm

7.1

6.2

---

---

---

---

---

---

---

---

  • K = 38 mm

8.3

7.4

---

---

---

---

---

---

---

---

Torques and speeds

  • Maximum torque T2a [Nm]

480

480

480

480

480

480

480

480

432

480

  • Maximum acceleration torque T2B [Nm] Maximum 1000 cycles per hour

305

305

305

305

305

305

305

305

270

305

  • EMERGENCY STOP torque T2Em.stop [Nm]
  • Possible 1000 times during the service life of the gear unit

500

  • Nominal input speed n1N [min-1]

2000

2200

2700

3300

3400

3300

3400

3600

3900

3900

  • Maximum input speed n1Max [min-1]

6000

6000

7000

7000

7000

7000

7000

7000

7000

7000

  • Idle torque T012 [Nm]
  • Based on the drive

3.3

2.7

1.7

1.4

1.2

1.2

1.1

0.93

0.88

0.81

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 8

Standard ≤ 10

  • Maximum torsional rigidity Ct21 [arcmin]

30

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

5650

  • Maximum lateral force F2QMax [N]
  • In relation to the shaft center at the output

6600

  • Maximum breakdown torque M2Max [Nm]

487

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks