NPS015 MA

Mechanical data

1-stage

2-stage

  • Ratio

3

4

12

15

16

20

28

30

40

  • Efficiency under full load ŋ [%]

97

95

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 59

≤ 58

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

1.8

1.9

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • Z = 8 mm

---

---

0.04

0.04

0.03

0.03

0.03

0.03

0.03

  • A = 9 mm

0.25

0.19

0.04

0.04

0.03

0.03

0.03

0.03

0.03

  • B = 11 mm

0.26

0.21

0.06

0.06

0.05

0.05

0.05

0.05

0.05

  • C = 14 mm

0.34

0.28

0.14

0.14

0.13

0.13

0.13

0.14

0.14

  • D = 16 mm

0.47

0.41

---

---

---

---

---

---

---

  • E = 19 mm

0.55

0.49

---

---

---

---

---

---

---

Torques and speeds

  • Maximum torque T2a [Nm]

80

67

62

67

67

67

67

62

67

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

55

42

39

42

42

42

42

39

42

  • EMERGENCY STOP torque T2Em.stop [Nm]
  • Possible 1000 times during the service life of the gear unit

80

  • Nominal input speed n1N [min-1]

2900

3100

3800

4000

3800

4000

4300

4600

4600

  • Maximum input speed n1Max [min-1]

8000

10000

  • Idle torque T012 [Nm]
  • Based on the drive

0.92

0.74

0.34

0.29

0.29

0.25

0.21

0.21

0.19

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 8

Standard ≤ 10

  • Maximum torsional rigidity Ct21 [arcmin]

4

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

2400

  • Maximum lateral force F2QMax [N]
  • In relation to the shaft center at the output

2800

  • Maximum breakdown torque M2Max [Nm]

152

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks