NPS025 MF
Mechanical data | 1-stage | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3 | 4 | 5 | 7 | 8 | 10 | ||||||
| 97 | |||||||||||
| ≤ 61 | |||||||||||
| > 20000 | |||||||||||
| 3.6 | |||||||||||
Mass moment of inertia J1 [kgcm²]
| ||||||||||||
| 0.58 | 0.47 | 0.38 | 0.3 | 0.28 | 0.26 | ||||||
| 0.73 | 0.62 | 0.53 | 0.43 | 0.42 | 0.4 | ||||||
| 0.81 | 0.71 | 0.61 | 0.53 | 0.51 | 0.49 | ||||||
| 1.8 | 1.7 | 1.6 | 1.6 | 1.5 | 1.5 | ||||||
| 1.6 | 1.4 | 1.4 | 1.3 | 1.3 | 1.2 | ||||||
Torques and speeds | ||||||||||||
| 128 | 152 | 160 | 160 | 144 | 144 | ||||||
| 40 | 48 | 50 | 50 | 45 | 45 | ||||||
| 80 | 95 | 100 | 100 | 90 | 90 | ||||||
| 190 | |||||||||||
| 2700 | 2900 | 3000 | 3200 | 3300 | 3500 | ||||||
| 7000 | |||||||||||
| 1.8 | 1.5 | 1.3 | 1.1 | 1 | 0.94 | ||||||
Torsion and forces | ||||||||||||
| Standard ≤ 8 | |||||||||||
| 9.5 | 9.5 | 9.5 | 9.5 | 8.5 | 8.5 | ||||||
| 3350 | |||||||||||
| 4200 | |||||||||||
| 236 | |||||||||||
Temperature [°C] | ||||||||||||
| + 90 | |||||||||||
| -15 to +40 | |||||||||||
Housing | ||||||||||||
| Anodized; heat-treated steel | |||||||||||
| Anthracite gray; RAL 7016 | |||||||||||
| Sealed bearing disks | |||||||||||
Mechanical data | 2-stage | |||||||||||
| 9 | 12 | 15 | 16 | 20 | 25 | 28 | 30 | ||||
| 95 | |||||||||||
| ≤ 59 | |||||||||||
| > 20000 | |||||||||||
| 3.9 | |||||||||||
Mass moment of inertia J1 [kgcm²]
| ||||||||||||
| 0.26 | 0.22 | 0.21 | 0.21 | 0.2 | 0.2 | 0.19 | 0.19 | ||||
| 0.28 | 0.24 | 0.23 | 0.23 | 0.22 | 0.22 | 0.21 | 0.21 | ||||
| 0.35 | 0.31 | 0.3 | 0.3 | 0.3 | 0.29 | 0.29 | 0.28 | ||||
| 0.48 | 0.44 | 0.43 | 0.43 | 0.42 | 0.42 | 0.41 | 0.41 | ||||
| 0.56 | 0.52 | 0.51 | 0.52 | 0.51 | 0.5 | 0.5 | 0.5 | ||||
Torques and speeds | ||||||||||||
| 128 | 128 | 128 | 152 | 152 | 160 | 152 | 128 | ||||
| 40 | 40 | 40 | 48 | 48 | 50 | 48 | 40 | ||||
| 80 | 80 | 80 | 95 | 95 | 100 | 95 | 80 | ||||
| 190 | |||||||||||
| 2900 | 3500 | 3700 | 3500 | 3700 | 3700 | 4000 | 4300 | ||||
| 8000 | |||||||||||
| 0.67 | 0.55 | 0.47 | 0.46 | 0.4 | 0.36 | 0.34 | 0.33 | ||||
Torsion and forces | ||||||||||||
| Standard ≤ 10 | |||||||||||
| 10 | 10 | 10 | 10 | 10 | 9.5 | 10 | 10 | ||||
| 3350 | |||||||||||
| 4200 | |||||||||||
| 236 | |||||||||||
Temperature [°C] | ||||||||||||
| + 90 | |||||||||||
| -15 to +40 | |||||||||||
Housing | ||||||||||||
| Heat-treated steel | |||||||||||
| Anthracite gray; RAL 7016 | |||||||||||
| Sealed bearing disks |
Mechanical data | 2-stage | ||||||
---|---|---|---|---|---|---|---|
| 32 | 35 | 40 | 50 | 64 | 70 | 100 |
| 95 | ||||||
| ≤ 59 | ||||||
| > 20000 | ||||||
| 3.9 | ||||||
Mass moment of inertia J1 [kgcm²]
| |||||||
| 0.19 | ||||||
| 0.21 | ||||||
| 0.28 | ||||||
| 0.41 | ||||||
| 0.5 | 0.5 | 0.49 | 0.49 | 0.49 | 0.49 | 0.49 |
Torques and speeds | |||||||
| 144 | 160 | 152 | 160 | 144 | 160 | 144 |
| 48 | 50 | 48 | 50 | 45 | 50 | 45 |
| 90 | 100 | 95 | 100 | 90 | 100 | 90 |
| 190 | ||||||
| 4100 | 4000 | 4300 | 4300 | 4100 | 4300 | 4300 |
| 8000 | ||||||
| 0.32 | 0.31 | 0.29 | 0.27 | 0.25 | 0.25 | 0.23 |
Torsion and forces | |||||||
| Standard ≤ 10 | ||||||
| 10 | 9.5 | 10 | 9.5 | 8.5 | 9.5 | 8.5 |
| 3350 | ||||||
| 4200 | ||||||
| 236 | ||||||
Temperature [°C] | |||||||
| + 90 | ||||||
| -15 to +40 | ||||||
Housing | |||||||
| Heat-treated steel | ||||||
| Anthracite gray; RAL 7016 | ||||||
| Sealed bearing disks |