NP035

Mechanical data

1-stage

  • Ratio i

3

4

5

7

8

10

  • Efficiency under full load ŋ [%]

97

  • Mass moment of inertia J1 [kgcm²]
  • Based on the drive

0.90 to 8.30

  • Running noise LPA [dB/A]
  • i = 10/n1 = 3000 rpm without load

≤ 65

  • Weight with adapter plate m [kg]
  • Depending on the clamping hub diameter and selected adapter plate

9.40 to 15.60

Torques and speeds

  • Rated torque at the output T2N [Nm]

102

130

125

110

  • Acceleration torque T2B [Nm]
  • Maximum 1000 cycles/hour

200

255

250

220

  • Maximum torque T2a [Nm]

320

408

400

352

  • Rated torque at the output T2N [Nm]
  • HIGH TORQUE

155

-

  • Maximum torque T2a [Nm]
  • HIGH TORQUE

488

-

  • EMERGENCY STOP torque T2Emer [Nm]
  • 1000 x during gear unit service life, at T2a > T2Emer maximum T2Emer permitted

480

  • Mean drive speed n1N [rpm]
  • T1N and 20 °C ambient temperature

2300

2800

  • Maximum drive speed n1Max [rpm]

6000

  • No-load running torque T012 [Nm]

1

0.85

0.76

0.66

0.63

0.58

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 8

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

22

25

22

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output, n2 = 150 rpm

4000

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output, n2 = 150 rpm

5000

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to + 40

Clamping hub diameter [mm]

  • Standard

19 E; 24 G; 28 H

  • Large

32 I: 38 K

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

Mechanical data

2-stage

  • Ratio i

9

12

15

16

20

25

28

30

32

35

40

50

64

70

100

  • Efficiency under full load ŋ [%]

95

  • Mass moment of inertia J1 [kgcm²]
  • Based on the drive

0.24 to 1.90

  • Running noise LPA [dB/A]
  • i = 10/n1 = 3000 rpm without load

≤ 61

  • Weight with adapter plate m [kg]
  • Depending on the clamping hub diameter and selected adapter plate

9.80 to 14.30

Torques and speeds

  • Rated torque at the output T2N [Nm]

102

130

125

130

102

130

125

130

125

110

125

110

  • Acceleration torque T2B [Nm]
  • Maximum 1000 cycles/hour

200

255

250

255

200

255

250

255

250

220

250

220

  • Maximum torque T2a [Nm]

320

408

400

408

320

408

400

408

400

352

400

352

  • Rated torque at the output T2N [Nm]
  • HIGH TORQUE

155

150

155

-

155

137

-

-

155

-

-

-

-

  • Maximum torque T2a [Nm]
  • HIGH TORQUE

488

480

488

-

488

432

-

-

488

-

-

-

-

  • EMERGENCY STOP torque T2Emer [Nm]
  • 1000 x during gear unit service life, at T2a > T2Emer maximum T2Emer permitted

480

  • Mean drive speed n1N [rpm]
  • T1N & 20 °C ambient temperature

3100

3600

  • Maximum drive speed n1Max [rpm]

7000

  • No-load running torque T012 [Nm]

0.45

0.36

0.30

0.32

0.27

0.25

0.22

0.19

0.20

0.18

0.17

0.16

0.15

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 10

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

22

25

22

25

22

25

22

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output,
    n
    2 = 150 rpm

4000

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output,
    n
    2 = 150 rpm

5000

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to + 40

Clamping hub diameter [mm]

  • Standard

14 C; 16 D; 19 E

  • Large

24 G; 28 H

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016