NP025

Mechanical data

1-stage

  • Ratio i

3

4

5

7

8

10

  • Efficiency under full load ŋ [%]

97

  • Mass moment of inertia J1 [kgcm²]
  • Based on the drive

0.30 to 1.80

  • Running noise LPA [dB/A]
  • i = 10/n1 = 3000 rpm without load

≤ 61

  • Weight with adapter plate m [kg]
  • Depending on the clamping hub diameter and selected adapter plate

3.80 to 6.40

Torques and speeds

  • Rated torque at the output T2N [Nm]

48

48

50

45

  • Acceleration torque T2B [Nm]
  • Maximum 1000 cycles/hour

80

95

100

90

  • Maximum torque T2a [Nm]

128

152

160

144

  • Rated torque at the output T2N [Nm]
  • HIGH TORQUE

63

58

-

  • Maximum torque T2a [Nm]
  • HIGH TORQUE

200

184

-

  • EMERGENCY STOP torque T2Emer [Nm]
  • 1000 x during gear unit service life, at T2a > T2Emer maximum T2Emer permitted

190

  • Mean drive speed n1N [rpm]
  • T1N & 20 °C ambient temperature

3100

3600

  • Maximum drive speed n1Max [rpm]

7000

  • No-load running torque T012 [Nm]

0.38

0.31

0.26

0.21

0.19

0.17

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 8

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

9.50

8.50

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output, n2 = 150 rpm

1900

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output, n2 = 150 rpm

2800

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to + 40

Clamping hub diameter [mm]

  • Standard

14 C; 16 D; 19 E

  • Large

24 G; 28 H

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

Mechanical data

2-stage

  • Ratio i

9

12

15

16

20

25

28

30

32

35

40

50

64

70

100

  • Efficiency under full load ŋ [%]

95

  • Mass moment of inertia J1 [kgcm²]
  • Based on the drive

0.20 to 0.56

  • Running noise LPA [dB/A]
  • i = 10/n1 = 3000 rpm without load

≤ 59

  • Weight with adapter plate m [kg]
  • Depending on the clamping hub diameter and selected adapter plate

4.10 to 5.90

Torques and speeds

  • Rated torque at the output T2N [Nm]

40

48

50

48

40

48

50

48

50

45

50

45

  • Acceleration torque T2B [Nm]
  • Maximum 1000 cycles/hour

80

95

100

95

80

95

100

95

100

90

100

90

  • Maximum torque T2a [Nm]

128

152

160

152

128

152

160

152

160

144

160

144

  • Rated torque at the output T2N [Nm]
  • HIGH TORQUE

63

60

58

-

58

53

-

-

58

-

-

-

-

  • Maximum torque T2a [Nm]
  • HIGH TORQUE

200

192

184

-

184

168

-

-

184

-

-

-

-

  • EMERGENCY STOP torque T2Emer [Nm]
  • 1000 x during gear unit service life, at T2a > T2Emer maximum T2Emer permitted

190

  • Mean drive speed n1N [rpm]
  • T1N & 20 °C ambient temperature

3300

4000

  • Maximum drive speed n1Max [rpm]

8000

  • No-load running torque T012 [Nm]

0.22

0.18

0.16

0.15

0.14

0.12

0.11

0.10

0.090

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 10

  • Maximum torsional rigidity Ct21 [Nm/arcmin]

9.50

8.50

9.50

8.50

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output,
    n
    2 = 150 rpm

1900

  • Maximum radial force F2RMax [N]
  • In relation to the shaft center at the output,
    n
    2 = 150 rpm

2800

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to + 40

Clamping hub diameter [mm]

  • Standard

9 A; 11 B; 14 C

  • Large

16 D; 19 E

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016