Type key

AG3210 – NP005S – MF1 – 3 – 1C1 – F3

Explanation

AG3210

Gear unit series

  • AG3210 = NP economy planetary gear unit

NP005

Gear type

  • NP 005
    NP 015
    NP 025
    NP 035
    NP 045

S

Execution

  • S = Standard

M

Gear unit variant

  • M = Motor-mounted gear unit

F

Gear unit version

  • F = Standard
    A = HIGH TORQUE

1

No. of stages

  • 1 = single-stage
    2 = two-stage

3

Ratio

  • See documentation

1

Type of output

  • 0 = smooth shaft
    1 = feather key DIN 6885 shape A

C

Clamping hub identifying letter

  • Not freely selectable
    Is selected on the basis of the motor to be mounted

1

Torsional backlash

  • 1 = Standard

F3

Beckhoff Flanschgröße

  • F1
    F2
    F3
    F4
    F5
    F6
    F7