Type key

AG2800 – HDV015S – MF1 – 3 – 1C1 – R3

Explanation

AG2800

Gear unit series

  • AG2800 = stainless steel planetary gear unit HDV

HDV

Gear type

  • HDV = Standard

015

Size

  • HDV 015
    HDV 025
    HDV 035

S

Lubrication

  • S = Standard

M

Gear unit variant

  • M = Motor-mounted gear unit

F

Gear unit version

  • F = Standard

1

No. of stages

  • 1 = single-stage
    2 = two-stage

3

Ratio

  • See documentation

1

Type of output

  • 0 = smooth shaft
    1 = feather key DIN 6885 shape A
    2 = splined shaft DIN 5480

C

Clamping hub identifying letter

  • Not freely selectable
    Is selected on the basis of the motor to be mounted

1

Torsional backlash

  • 1 = Standard

R3

Beckhoff flange size

  • R3
    R4
    R5