HDV035 MF

Mechanical data

1-stage

2-stage

    • Ratio

4

5

7

10

16

20

25

35

50

70

100

    • Efficiency under full load ŋ [%]

97

95

    • Running noise LPA [dB]
    • at n1 = 3000 rpm without load

≤ 68

    • Service life Lh [h]

> 20000

    • Weight [kg]
    • Depending on the clamping hub diameter and selected adapter plate

13.6

16.6

Mass moment of inertia J1 [kgcm²]

    • Based on the drive
    • Letters = specification of the clamping hub diameter
    • G = 24 mm

2.6

2.3

2

1.8

2.3

2.1

2.1

1.9

1.8

1.8

1.8

Torques and speeds

    • Maximum torque T2a [Nm]

320

320

320

288

320

320

320

320

320

320

288

    • Nominal output torque T2N [Nm]
    • at n1N

 

 

 

 

 

 

 

 

 

 

 

    • Maximum acceleration torque T2B [Nm]
    • Maximum 1000 cycles per hour

200

200

200

180

200

200

200

200

200

200

180

    • EMERGENCY STOP torque T2Em.stop [Nm]
    • Possible 1000 times during the service life of the gear unit

480

    • Nominal input speed n1N [min-1]

2000

2600

    • Maximum input speed n1Max [min-1]

4800

    • Idle torque T012 [Nm]
    • Based on the drive

0.5

Torsion and forces

    • Maximum torsional backlash jt [arcmin]

Standard ≤ 10

Standard ≤ 15

    • Maximum torsional rigidity Ct21 [arcmin]

24

    • Maximum axial force F2AMax [N]
    • In relation to the shaft center at the output

Standard: 1700

HIGH FORCES: 3000

    • Maximum lateral force F2QMax [N]
    • In relation to the shaft center at the output

Standard: 1200

HIGH FORCES: 4250

    • Maximum breakdown torque M2Max [Nm]

Standard: 95

HIGH FORCES: 407

Temperature [°C]

    • Maximum housing temperature

+ 90

    • Ambient temperature

-25 to +40

Housing

    • Properties

Stainless steel

    • Seal

Sealed bearing disks