HDV025 MF

Mechanical data

1-stage

2-stage

    • Ratio

4

5

7

10

16

20

25

35

50

70

100

    • Efficiency under full load ŋ [%]

97

95

    • Running noise LPA [dB]
    • at n1 = 3000 rpm without load

≤ 63

    • Service life Lh [h]

> 20000

    • Weight [kg]
    • Depending on the clamping hub diameter and selected adapter plate

5.2

6.5

Mass moment of inertia J1 [kgcm²]

    • Based on the drive
    • Letters = specification of the clamping hub diameter
    • E = 19 mm

0.63

0.54

0.52

0.46

0.60

0.52

0.54

0.50

0.52

0.52

0.46

Torques and speeds

    • Maximum torque T2a [Nm]

128

128

128

115

128

128

128

128

128

128

115

    • Nominal output torque T2N [Nm]
    • at n1N

 

 

 

 

 

 

 

 

 

 

 

    • Maximum acceleration torque T2B [Nm]
    • Maximum 1000 cycles per hour

80

80

80

72

80

80

80

80

80

80

72

    • EMERGENCY STOP torque T2Em.stop [Nm]
    • Possible 1000 times during the service life of the gear unit

190

    • Nominal input speed n1N [min-1]

2700

3400

    • Maximum input speed n1Max [min-1]

6000

    • Idle torque T012 [Nm]
    • Based on the drive

0.3

Torsion and forces

    • Maximum torsional backlash jt [arcmin]

Standard ≤ 10

Standard ≤ 15

    • Maximum torsional rigidity Ct21 [arcmin]

7.5

7.5

7.5

5.5

7.5

7.5

7.5

7.5

7.5

7.5

5.5

    • Maximum axial force F2AMax [N]
    • In relation to the shaft center at the output

Standard: 500

HIGH FORCES: 1500

    • Maximum lateral force F2QMax [N]
    • In relation to the shaft center at the output

Standard: 500

HIGH FORCES: 2500

    • Maximum breakdown torque M2Max [Nm]

Standard: 31

HIGH FORCES: 185

Temperature [°C]

    • Maximum housing temperature

+ 90

    • Ambient temperature

-25 to +40

Housing

    • Properties

Stainless steel

    • Seal

Sealed bearing disks