TP500 MF

Mechanical data

1-stage

  • Ratio

5

7

8

10

  • Efficiency under full load ŋ [%]

95

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 64

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

82

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • O = 60 mm

182

142

142

120

Torques and speeds

  • Maximum torque T2a [Nm]

9600

6790

4000

4000

  • Nominal output torque T2N [Nm]
  • At n1N

3131

2857

2830

2840

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

7200

6000

4000

4000

  • EMERGENCY STOP torque T2Em.stop [Nm]
  • Possible 1000 times during the service life of the gear unit

15000

  • Nominal input speed n1N [min-1]

900

1300

1300

1500

  • Maximum input speed n1Max [min-1]

3000

  • Idle torque T012 [Nm]
  • Based on the drive

27

19

19

12

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 3 / Reduced ≤ 1

  • Maximum torsional rigidity Ct21 [arcmin]

1450

1300

1100

1100

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

50000

  • Maximum breakdown torque M2Max [Nm]

5500

  • Tilting rigidity C2K [Nm/arcmin]

9480

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

2-stage

  • Ratio

20

21

25

31

32

35

50

61

  • Efficiency under full load ŋ [%]

94

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 60

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

77.5

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • M = 48 mm

24.8

35.9

40.2

33.7

27.4

27.4

25.4

25.8

Torques and speeds

  • Maximum torque T2a [Nm]

5446

5718

6808

6354

5500

6808

4975

5280

  • Nominal output torque T2N [Nm]
  • At n1N

3026

3270

3729

4086

4376

3828

3697

4224

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

5446

5718

6808

6324

5500

6808

4975

5280

  • EMERGENCY STOP torque T2Em.stop [Nm]
  • Possible 1000 times during the service life of the gear unit

15000

13928

15000

10854

15000

15000

15000

10678

  • Nominal input speed n1N [min-1]

1500

1500

1500

1500

1500

1500

2000

2100

  • Maximum input speed n1Max [min-1]

4375

  • Idle torque T012 [Nm]
  • Based on the drive

10.4

9.6

9.2

7

9.2

7

5.8

3.4

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 3 / Reduced ≤ 2

  • Maximum torsional rigidity Ct21 [arcmin]

1400

1200

1450

1200

1450

1400

1300

1100

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

50000

  • Maximum breakdown torque M2Max [Nm]

8800

  • Tilting rigidity C2K [Nm/arcmin]

9480

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

2-stage

  • Ratio

64

70

91

100

  • Efficiency under full load ŋ [%]

94

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 60

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

77.5

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • M = 48 mm

25.8

31

25

25.2

Torques and speeds

  • Maximum torque T2a [Nm]

4800

5500

4800

4800

  • Nominal output torque T2N [Nm]
  • At n1N

3840

4400

3840

3840

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

4800

5500

4800

4800

  • EMERGENCY STOP torque T2Em.stop [Nm]
  • Possible 1000 times during the service life of the gear unit

15000

15000

15000

15000

  • Nominal input speed n1N [min-1]

2000

2100

2200

2200

  • Maximum input speed n1Max [min-1]

4375

  • Idle torque T012 [Nm]
  • Based on the drive

5.8

4.5

3.5

3.6

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 3 / Reduced ≤ 2

  • Maximum torsional rigidity Ct21 [arcmin]

1300

1250

950

1050

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

50000

  • Maximum breakdown torque M2Max [Nm]

8800

  • Tilting rigidity C2K [Nm/arcmin]

9480

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks