TP050 MF

Mechanical data

1-stage

  • Ratio

4

5

7

8

10

  • Efficiency under full load ŋ [%]

97

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 64

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

14

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • G = 24 mm

9.47

7.85

6.39

6.39

5.54

  • I = 32 mm

12.5

11

9.55

9.55

8.10

  • K = 38 mm

13.7

12.1

10.6

10.6

9.78

  • M = 48 mm

28.3

26.7

25.3

25.3

24.4

Torques and speeds

  • Maximum torque T2a [Nm]

992

992

868

720

720

  • Nominal output torque T2N [Nm]
  • At n1N

345

337

322

316

331

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

840

840

840

648

648

  • EMERGENCY STOP torque T2Em.stop [Nm]
  • Possible 1000 times during the service life of the gear unit

1250

  • Nominal input speed n1N [min-1]

1900

2000

2500

2500

2500

  • Maximum input speed n1Max [min-1]

5000

  • Idle torque T012 [Nm]
  • Based on the drive

6.5

5.3

3.8

3.8

2.9

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 3 / Reduced ≤ 1

  • Maximum torsional rigidity Ct21 [arcmin]

190

187

159

123

123

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

6130

  • Maximum breakdown torque M2Max [Nm]

1335

  • Tilting rigidity C2K [Nm/arcmin]

560

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

2-stage

  • Ratio

16

20

21

25

28

31

32

35

  • Efficiency under full load ŋ [%]

94

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 58

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

14.1

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • E = 19 mm

2.53

2.08

2.30

2.01

1.67

2.12

1.67

1.64

  • G = 24 mm

3.22

2.77

2.99

2.70

2.37

2.81

2.37

2.33

  • K = 38 mm

10.3

9.83

10.1

9.77

9.43

9.88

9.43

9.40

Torques and speeds

  • Maximum torque T2a [Nm]

825

825

660

825

825

682

825

825

  • Nominal output torque T2N [Nm]
  • At n1N

461

493

393

489

545

431

464

541

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

825

825

660

825

825

682

825

825

  • EMERGENCY STOP torque T2Em.stop [Nm]
  • Possible 1000 times during the service life of the gear unit

1250

  • Nominal input speed n1N [min-1]

2900

  • Maximum input speed n1Max [min-1]

6250

  • Idle torque T012 [Nm]
  • Based on the drive

2.8

2.4

2.2

2.6

2

1.9

2

1.5

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 3 / Reduced ≤ 1

  • Maximum torsional rigidity Ct21 [arcmin]

180

185

145

180

180

130

180

175

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

6130

  • Maximum breakdown torque M2Max [Nm]

1335

  • Tilting rigidity C2K [Nm/arcmin]

560

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks

Mechanical data

2-stage

  • Ratio

40

50

61

64

70

91

100

  • Efficiency under full load ŋ [%]

94

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 58

  • Service life Lh [h]

> 20000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

14.1

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • E = 19 mm

1.44

1.42

1.46

1.51

1.41

1.43

1.40

  • G = 24 mm

2.13

2.12

2.15

2.20

2.10

2.12

2.09

  • K = 38 mm

9.20

9.18

9.22

9.50

9.17

9.19

9.16

Torques and speeds

  • Maximum torque T2a [Nm]

825

825

605

594

770

550

594

  • Nominal output torque T2N [Nm]
  • At n1N

607

585

425

475

598

440

475

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

825

825

605

594

770

550

594

  • EMERGENCY STOP torque T2Em.stop [Nm]
  • Possible 1000 times during the service life of the gear unit

1250

  • Nominal input speed n1N [min-1]

2900

3200

3200

3200

3200

3900

3900

  • Maximum input speed n1Max [min-1]

6250

  • Idle torque T012 [Nm]
  • Based on the drive

1.5

1.2

1

1.2

1.1

0.96

0.88

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 3 / Reduced ≤ 1

  • Maximum torsional rigidity Ct21 [arcmin]

175

175

123

175

145

100

115

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

6130

  • Maximum breakdown torque M2Max [Nm]

1335

  • Tilting rigidity C2K [Nm/arcmin]

560

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing disks