SP100 MC

Mechanical data

1-stage

  • Ratio

3

4

5

7

8

10

  • Efficiency under full load ŋ [%]

98.5

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 58

  • Service life Lh [h]

> 30000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

7.7

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • G = 24 mm

3.99

3.04

2.61

2.29

2.07

  • K = 38 mm

11.1

10.1

9.68

9.36

9.14

Torques and speeds

  • Rated torque at the output T2N [Nm]
  • at n1N

76

95

91

93

97

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

180

240

180

  • EMERGENCY STOP torque T2Emer [Nm]
  • Possible 1000 times during the service life of the gear unit

454

625

599

  • Nominal input speed n1N [min-1]

3500

4000

4500

  • Maximum input speed n1Max [min-1]

6000

  • Idle torque T012 [Nm]
  • Based on the drive

2

1.80

1.40

0.84

0.78

0.64

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 4 / Reduced ≤ 2

  • Maximum torsional rigidity Ct21 [arcmin]

31

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

5650

  • Maximum lateral force F2QMax [N]
  • In relation to the shaft center at the output

6600

  • Maximum breakdown torque M2Max [Nm]

487

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing discs

Mechanical data

2-stage

  • Ratio

16

20

25

28

32

35

40

50

64

70

100

  • Efficiency under full load ŋ [%]

96.5

  • Running noise LPA [dB]
  • at n1 = 3000 rpm without load

≤ 56

  • Service life Lh [h]

> 30000

  • Weight [kg]
  • Depending on the clamping hub diameter and selected adapter plate

7.9

Mass moment of inertia J1 [kgcm²]

  • Based on the drive
  • Letters = specification of the clamping hub diameter
  • E = 19 mm

0.81

0.70

0.68

0.60

0.43

0.59

0.55

0.54

0.38

0.54

  • G = 24 mm

2.18

2.07

2.05

1.97

1.97

1.96

1.92

1.91

Torques and speeds

  • Rated torque at the output T2N [Nm]
  • at n1N

138

148

149

164

141

164

183

182

144

189

144

  • Maximum acceleration torque T2B [Nm]
  • Maximum 1000 cycles per hour

240

180

240

180

  • EMERGENCY STOP torque T2Emer [Nm]
  • Possible 1000 times during the service life of the gear unit

625

599

625

599

  • Nominal input speed n1N [min-1]

4500

  • Maximum input speed n1Max [min-1]

6000

  • Idle torque T012 [Nm]
  • Based on the drive

0.52

0.53

0.48

0.43

0.38

0.28

0.40

0.25

0.20

0.19

Torsion and forces

  • Maximum torsional backlash jt [arcmin]

Standard ≤ 6 / Reduced ≤ 4

  • Maximum torsional rigidity Ct21 [arcmin]

31

  • Maximum axial force F2AMax [N]
  • In relation to the shaft center at the output

5650

  • Maximum lateral force F2QMax [N]
  • In relation to the shaft center at the output

6600

  • Maximum breakdown torque M2Max [Nm]

487

Temperature [°C]

  • Maximum housing temperature

+ 90

  • Ambient temperature

-15 to +40

Housing

  • Properties

Heat-treated steel

  • Color

Anthracite gray; RAL 7016

  • Seal

Sealed bearing discs